
Brand: Wiegmann
Catalog ID: P0606SS
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Stainless steel panels are 14 gauge. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P0606SS
Color
Stainless Steel
Construction
EU RoHS Indicator
Yes
Material
Stainless Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725333554
Actual Height
4.88 in
Actual Width
4.88 in
Height
5 in
Weight
0.5 lb
Width
5 in
EU RoHS Indicator
Yes
Carton Quantity
10