WIEGMANN
Back Panel (JIC B Series) 4.8 X 4.8, Carbon Steel - White
Image of P0606 Back Panel (JIC B Series) 4.8 X 4.8, Carbon Steel - White
Buy America(n) Qualified

Back Panel (JIC B Series) 4.8 X 4.8, Carbon Steel - White

Brand: Wiegmann

Catalog ID: P0606

Back Panel (JIC B Series) 4.8X4.8 Carbon Steel - White

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 14 gauge and have a white smooth hybrid finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

General

Application

For use with JIC enclosures.

Catalog Number

P0606

Color

White

Construction

Non-Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

P Series

Type

Back Panel

UPC

786725332205

Dimensions

Actual Height

4.88 in

Actual Width

4.88 in

Height

5 in

Weight

0.5 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10

Pallet Quantity

2079