WIEGMANN
Back Panel (JIC B Series) 6.8 X 4.8, 304 Stainless Steel
Image of P0806SS Back Panel (JIC B Series) 6.8 X 4.8, 304 Stainless Steel

Back Panel (JIC B Series) 6.8 X 4.8, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: P0806SS

Back Panel (JIC B Series) 6.8X4.8 304 Stainless Steel

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless steel panels are 14 gauge. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

General

Application

For use with JIC enclosures.

Catalog Number

P0806SS

Color

Stainless Steel

Construction

Non-Flanged

EU RoHS Indicator

Yes

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

P Series

Type

Back Panel

UPC

786725333608

Dimensions

Actual Height

6.88 in

Actual Width

4.88 in

Height

7 in

Weight

0.8 lb

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10

Pallet Quantity

1092