WIEGMANN
Back Panel (JIC B Series) 8.8 X 6.8, Aluminum
Image of P1008AL Back Panel (JIC B Series) 8.8 X 6.8, Aluminum

Back Panel (JIC B Series) 8.8 X 6.8, Aluminum

Brand: Wiegmann

Catalog ID: P1008AL

Back Panel (JIC B Series) 8.8X6.8 Aluminum

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from aluminum
  • Panels mount to provided weldnuts

Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH

General

Application

For use with JIC enclosures.

Catalog Number

P1008AL

Construction

Non-Flanged

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Type

Mounting Holes

Series

P Series

Type

Back Panel

UPC

786725334650

Dimensions

Actual Height

8.88 in

Actual Width

6.88 in

Height

9 in

Weight

1 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10

Pallet Quantity

1000