Brand: Wiegmann
Catalog ID: P1010
Application
For use with JIC enclosures.
Catalog Number
P1010
Color
White
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725332458
Actual Height
8.88 in
Actual Width
8.88 in
Height
9 in
Weight
1.7 lb
Width
9 in
Buy America(n) Qualified
Carton Quantity
10