WIEGMANN
Back Panel (N1/3R/4/12) 17 X 17, Carbon Steel - Galvanized
Image of NP2020G Back Panel (N1/3R/4/12) 17 X 17, Carbon Steel - Galvanized
*Representative image
Image of NP2020G Back Panel (N1/3R/4/12) 17 X 17, Carbon Steel - Galvanized

Back Panel (N1/3R/4/12) 17 X 17, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: NP2020G

Back Panel (N1/3R/4/12) 17X17 Carbon Steel - Galvanized

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Galvanized panels are 12 gauge. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP2020G

Construction

Non-Flanged

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725867028

Dimensions

Actual Height

1.375 in

Actual Width

19.25 in

Height

1 in

Weight

5 lb

Width

19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

160