

Brand: Wiegmann
Catalog ID: NP2416G
The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.
Galvanized panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
NP2416G
Construction
Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725867004
Actual Height
1.375 in
Actual Width
23.25 in
Height
1 in
Weight
5 lb
Width
23 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
62