WIEGMANN
Back Panel (N1/3R/4/12) 21 X 13, Carbon Steel - White
Image of NP2416 Back Panel (N1/3R/4/12) 21 X 13, Carbon Steel - White
*Representative image
Image of NP2416 Back Panel (N1/3R/4/12) 21 X 13, Carbon Steel - White

Back Panel (N1/3R/4/12) 21 X 13, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP2416

Back Panel (N1/3R/4/12) 21X13 Carbon Steel - White

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP2416

Color

White

Construction

Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725365203

Dimensions

Height

21 in

Weight

10 lb

Width

13 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

50