WIEGMANN
Back Panel (N1/3R/4/12) 27 X 17, 304 Stainless Steel
Image of NP3020SS Back Panel (N1/3R/4/12) 27 X 17, 304 Stainless Steel
*Representative image
Image of NP3020SS Back Panel (N1/3R/4/12) 27 X 17, 304 Stainless Steel

Back Panel (N1/3R/4/12) 27 X 17, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP3020SS

Back Panel (N1/3R/4/12) 27X17 304 Stainless Steel

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3020SS

Color

Stainless Steel

Construction

Flanged

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725864898

Dimensions

Height

27 in

Weight

16 lb

Width

17 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1