

Brand: Wiegmann
Catalog ID: NP3624G
The NP Series back panels are used in many large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412. These back panels allow the user to mount many types of electrical components.
Galvanized panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
NP3624G
Construction
Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725867080
Actual Height
1.375 in
Actual Width
35.25 in
Height
1 in
Weight
5 lb
Width
35 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
40