WIEGMANN
Image of NP4230 Back Panel (N1/3R/4/12) 39 X 27, Carbon Steel - White
* Representative image
Image of NP4230 Back Panel (N1/3R/4/12) 39 X 27, Carbon Steel - White

Back Panel (N1/3R/4/12) 39 X 27, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP4230

Back Panel (N1/3R/4/12) 39X27 Carbon Steel - White

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP4230

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725365654

Dimensions

Height

39 in

Weight

35 lb

Width

27 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1