WIEGMANN
Back Panel (N1/3R/4/12) 57 X 27, Carbon Steel - Galvanized
Image of NP6030G Back Panel (N1/3R/4/12) 57 X 27, Carbon Steel - Galvanized
*Representative image
Image of NP6030G Back Panel (N1/3R/4/12) 57 X 27, Carbon Steel - Galvanized

Back Panel (N1/3R/4/12) 57 X 27, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: NP6030G

Back Panel (N1/3R/4/12) 57X27 Carbon Steel - Galvanized

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412 and allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Galvanized panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP6030G

Construction

Flanged

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725867165

Dimensions

Height

57 in

Weight

50 lb

Width

27 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

1