

Brand: Wiegmann
Catalog ID: HW-MP1008CS
Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1008CS
Color
White
Material
Carbon Steel
Series
JIC Series
Type
Back Panel
UPC
786725856411
Height
10 in
Weight
0.21 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
800