WIEGMANN
Back Panel (Premier/JIC Series Non-Metallic) 10X8 Carbon Steel-White
Image of HW-MP1008CS Back Panel (Premier/JIC Series Non-Metallic) 10X8 Carbon Steel-White

Back Panel (Premier/JIC Series Non-Metallic) 10X8 Carbon Steel-White

Brand: Wiegmann

Catalog ID: HW-MP1008CS

Back Panel (Premier/JIC Series Non-Metallic) 10X8 Carbon Steel-White

Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.

Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.

General

Catalog Number

HW-MP1008CS

Color

White

Material

Carbon Steel

Series

  • JIC Series

Type

Back Panel

UPC

786725856411

Dimensions

Height

10 in

Weight

0.21 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

800