
Brand: Wiegmann
Catalog ID: HW-MP1210FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1210FG
Color
Gray
Material
Fiberglass
Series
Type
Back Panel
UPC
786725856510
Height
12 in
Weight
0.12 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
486