

Brand: Wiegmann
Catalog ID: HW-MP1614FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1614FG
Color
Gray
Material
Fiberglass
Series
JIC Series
Type
Back Panel
UPC
786725856534
Height
16 in
Weight
2.2 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
240