WIEGMANN
Back Panel (Premier/JIC Series Non-Metallic) 18X16 Carbon Steel-White
Image of HW-MP1816CS Back Panel (Premier/JIC Series Non-Metallic) 18X16 Carbon Steel-White

Back Panel (Premier/JIC Series Non-Metallic) 18X16 Carbon Steel-White

Brand: Wiegmann

Catalog ID: HW-MP1816CS

Back Panel (Premier/JIC Series Non-Metallic) 18X16 Carbon Steel-White

Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.

Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.

General

Catalog Number

HW-MP1816CS

Color

White

Material

Carbon Steel

Series

  • JIC Series

Type

Back Panel

UPC

786725856459

Dimensions

Height

18 in

Weight

0.87 lb

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

120