

Brand: Wiegmann
Catalog ID: HW-MP2020FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP2020FG
Color
Gray
Material
Fiberglass
Series
JIC Series
Type
Back Panel
UPC
786725877041
Actual Height
18.88 in
Actual Width
18.88 in
Height
19 in
Weight
2.331 lb
Width
19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
40