

Brand: Wiegmann
Catalog ID: HW-MP808A
Aluminum back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP808A
Material
Aluminum
Series
JIC Series
Type
Back Panel
UPC
786725858828
Actual Height
6.88 in
Actual Width
6.88 in
Height
7 in
Weight
0.05 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1