
Brand: Wiegmann
Catalog ID: NP1212SSC
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with ULTIMATE N412C Series enclosures.
Catalog Number
NP1212SSC
Color
Stainless Steel
Construction
Non-Flanged
EU RoHS Indicator
No
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
NP Series
Type
Back Panel
UPC
786725876211
Actual Height
10.2 in
Actual Width
10.2 in
Height
10 in
Weight
4 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1