

Brand: Wiegmann
Catalog ID: NP1414C
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with ULTIMATE N412C Series enclosures.
Catalog Number
NP1414C
Color
White
Construction
Non-Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725874873
Actual Height
12.2 in
Actual Width
12.2 in
Height
12 in
Weight
5 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
120