

Brand: Wiegmann
Catalog ID: NP2020CG
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2020CG
Construction
Non-Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725867875
Actual Height
1.375 in
Actual Width
19.375 in
Height
1 in
Weight
9 lb
Width
19 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
40