Brand: Wiegmann
Catalog ID: NP2020CG
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2020CG
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725867875
Actual Height
1.375 in
Actual Width
19.375 in
Height
1 in
Weight
9 lb
Width
19 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1