Brand: Wiegmann
Catalog ID: NP2416SSC
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2416SSC
Color
Stainless Steel
Construction
Flanged
EU RoHS Indicator
Yes
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725864713
Actual Height
0.625 in
Actual Width
14.75 in
Height
1 in
Weight
10 lb
Width
15 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1