

Brand: Wiegmann
Catalog ID: NP3024SSC
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP3024SSC
Color
Stainless Steel
Construction
Flanged
Material
Stainless Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725864744
Actual Height
28.2 in
Actual Width
22.2 in
Height
28 in
Weight
19 lb
Width
22 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
1