
Brand: Wiegmann
Catalog ID: NP3024C
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP3024C
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Mounting Holes
Series
NP Series
Type
Back Panel
UPC
786725860487
Actual Height
28.2 in
Actual Width
22.2 in
Depth
1.25 in
Height
28 in
Weight
20 lb
Width
22 in
EU RoHS Indicator
Yes
Carton Quantity
1
Pallet Quantity
46