WIEGMANN
Back Panel (Ultimate) 34.2 X 22.2, Carbon Steel - White
Image of NP3624C Back Panel (Ultimate) 34.2 X 22.2, Carbon Steel - White

Back Panel (Ultimate) 34.2 X 22.2, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP3624C

Back Panel (Ultimate) 34.2X22.2 Carbon Steel - White

The C Series back panels are used in all N412C Ultimate Series enclosures. These panels allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP3624C

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725860494

Dimensions

Actual Height

34.2 in

Actual Width

22.2 in

Depth

1.25 in

Height

34 in

Weight

23 lb

Width

22 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

46