

Brand: Wiegmann
Catalog ID: NP4242C
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP4242C
Color
White
Construction
Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725889853
Actual Height
40.2 in
Actual Width
40.2 in
Height
42 in
Weight
52 lb
Width
42 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1 EA
Pallet Quantity
23