
Brand: Wiegmann
Catalog ID: NP4224C
The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures
Catalog Number
NP4224C
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP Series
Type
Back Panel
UPC
786725889822
Actual Height
40.2 in
Actual Width
22.2 in
Height
42 in
Weight
40 lb
Width
24 in
EU RoHS Indicator
Yes
Carton Quantity
1 EA
Pallet Quantity
40