WIEGMANN
Image of NP4836C Back Panel (Ultimate) 46.2 X 34.2, Carbon Steel - White

Back Panel (Ultimate) 46.2 X 34.2, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP4836C

Back Panel (Ultimate) 46.2X34.2 Carbon Steel - White

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP4836C

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725860647

Dimensions

Actual Height

46.2 in

Actual Width

34.2 in

Depth

1.25 in

Height

46 in

Weight

49 lb

Width

34 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

24