WIEGMANN
Back Panel (Ultimate) 46.2 X 46.2, Carbon Steel - White
Image of NP4848C Back Panel (Ultimate) 46.2 X 46.2, Carbon Steel - White
*Representative image
Image of NP4848C Back Panel (Ultimate) 46.2 X 46.2, Carbon Steel - White

Back Panel (Ultimate) 46.2 X 46.2, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP4848C

Back Panel (Ultimate) 46.2X46.2 Carbon Steel - White

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP4848C

Color

White

Construction

Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725889884

Dimensions

Actual Height

46.2 in

Actual Width

46.2 in

Height

48 in

Weight

65 lb

Width

48 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1 EA

Pallet Quantity

20