WIEGMANN
Center Panel Support 90 Inch Height Enclosure Carbon Steel - White
Image of WA90FSCPS Center Panel Support 90 Inch Height Enclosure Carbon Steel - White
*Representative image
Image of WA90FSCPS Center Panel Support 90 Inch Height Enclosure Carbon Steel - White

Center Panel Support 90 Inch Height Enclosure Carbon Steel - White

Brand: Wiegmann

Catalog ID: WA90FSCPS

Center Panel Support 90 Inch Height Enclosure Carbon Steel - White

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

  • Center panel support fits a 90" high enclosure
  • Comes standard with any Two Door panel

Carbon steel center panel support.

General

Accessory Type

Center Panel Support

Application

This support is used as a brace when panels are mounted in two door enclosures.

Catalog Number

WA90FSCPS

Color

Ansi-61 Gray Textured

Construction

Formed

Finish Type

Ansi-61 Gray Polyester Powder Textured

Material

Carbon Steel

Type

Accessory

UPC

786725416950

Dimensions

Actual Height

3.5 in

Height

4 in

Weight

22 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1