
Brand: Wiegmann
Catalog ID: CTDD302410
Discover our Current Transformer (CT) Cabinet, designed to securely house current and voltage transformers, meters, junction boxes, and more. Made from durable carbon steel in a sleek gray finish, this 30x24x10 inch cabinet features a double door with a hinged cover for easy access and secure closure. Ideal for various industrial applications, it ensures long-lasting protection and reliability for your essential electrical components.
This CT Cabinet features a durable ANSI 61 polyester powder-coated finish inside and out, ensuring superior protection and longevity in harsh environments.
Application
Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.
Catalog Number
CTDD302410
Color
Ansi-61 Gray Smooth
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725853939
Cubic Capacity
7200 cu.in
Depth
10 in
Height
24 in
Weight
73 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
2
Carton Quantity
1