
Brand: Wiegmann
Catalog ID: WWG11-1
Industrial desiccant packets are designed to effectively absorb airborne moisture inside electrical and electronic enclosures. By controlling humidity, desiccant packets prevent corrosion of internal components and the enclosure itself, ensuring the longevity and reliability of your sensitive equipment. Ideal for maintaining optimal conditions in industrial settings, our industrial desiccant packets are essential for protecting your investments from moisture-related damage.
Each desiccant packet powerfully absorbs over 500 times its weight in water, offering superior moisture control in enclosures.
Catalog Number
WWG11-1
Color
White
EU RoHS Indicator
Yes
Type
Desiccant Packets
UPC
786725801039
Depth
0.13 in
Height
1 in
Weight
3 lb
Width
1 in
EU RoHS Indicator
Yes
Carton Quantity
25
Pallet Quantity
1