Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Markets OverviewHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Brand: Wiegmann
Catalog ID: WWG12-1
Catalog Number
WWG12-1
Color
White
EU RoHS Indicator
Yes
Type
Desiccant Packets
UPC
786725801046
Depth
0.13 in
Height
1 in
Weight
3 lb
Width
2 in
Carton Quantity
25