Brand: Wiegmann
Catalog ID: WWG13-1
Catalog Number
WWG13-1
Color
White
EU RoHS Indicator
Yes
Type
Desiccant Packets
UPC
786725801053
Depth
0.13 in
Height
1 in
Weight
3 lb
Width
3 in
Carton Quantity
25