

Brand: Wiegmann
Catalog ID: DSPPRB
Door switch with plain plunger and release button for use with LED strip light.
Application
Lighting
Catalog Number
DSPPRB
Rated Current
28 - 0.27 A
Type
Door Switch
UPC
786725885701
Actual Depth
1.16 in
Actual Height
3.5 in
Actual Width
1.18 in
Depth
1 in
Height
4 in
Width
1 in
Current Amperage Description
10 - 1.8 A
Frequency Rating
50/60 Hz
Rated Current
28 - 0.27 A
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
1