Brand: Wiegmann
Catalog ID: DSRP
Door switch with roller plunger for use with LED strip light.
Application
Lighting
Catalog Number
DSRP
EU RoHS Indicator
No
Rated Current
28 - 0.27 A
Type
Door Switch
UPC
786725885695
Actual Depth
1.18 in
Actual Height
3.31 in
Actual Width
1.19 in
Depth
1 in
Height
3 in
Width
1 in
Current Amperage Description
10 - 1.8 A
Frequency Rating
50/60 Hz
Rated Current
28 - 0.27 A
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1