WIEGMANN
Image of N41214TVPK Double Bit Vibration Proof Key

Double Bit Vibration Proof Key

Brand: Wiegmann

Catalog ID: N41214TVPK

Double Bit Vibration Proof Key

  • Designed for NEMA 412 enclosures
  • Black matted finish

General

Accessory Type

Key

Catalog Number

N41214TVPK

Color

Black

Type

Accessory

UPC

786725702473

Dimensions

Dimensions

3.75 in x 2.25 in x 0.375 in

Height

0.375 in

Length

3.75 in

Weight

1 lb

Width

2.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

3200