WIEGMANN
Image of DK12 Drip Shield Kit, 12 in. Carbon Steel Gray
*Representative image
Image of DK12 Drip Shield Kit, 12 in. Carbon Steel Gray

Drip Shield Kit, 12 in. Carbon Steel Gray

Brand: Wiegmann

Catalog ID: DK12

DRIP SHIELD KIT 12 IN. CRBN STL -GRAY

12 IN. CRBN STL -GRAY

General

Catalog Number

DK12

Material

Carbon Steel

UPC

786725367054

Dimensions

Weight

2 lb

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Pallet Quantity

324