

Brand: Wiegmann
Catalog ID: DK16
Drip shields are easily installed and are designed to protect door hardware from dripping water and settling dust.
Catalog Number
DK16
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Type
Drip Shield Kit
UPC
786725367108
Depth
16 in
Weight
2 lb
Width
3.3 in
Industry Standard(s)
Carton Quantity
1
Pallet Quantity
160