WIEGMANN
Image of SSDK24 Drip Shield Kit 24 in. 304SS
*Representative image
Image of SSDK24 Drip Shield Kit 24 in. 304SS

Drip Shield Kit 24 in. 304SS

Brand: Wiegmann

Catalog ID: SSDK24

DRIP SHIELD KIT 24 IN. 304SS

24 IN. 304SS

General

Catalog Number

SSDK24

Material

304 Stainless Steel

UPC

786725367214

Dimensions

Weight

3 lb

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Pallet Quantity

120