WIEGMANN
Image of DK36 Drip Shield Kit 36 in. Carbon Steel Gray
*Representative image
Image of DK36 Drip Shield Kit 36 in. Carbon Steel Gray

Drip Shield Kit 36 in. Carbon Steel Gray

Brand: Wiegmann

Catalog ID: DK36

DRIP SHIELD KIT 36 IN. CRBN STL -GRAY

36 IN. CRBN STL -GRAY

General

Catalog Number

DK36

Material

Carbon Steel

UPC

786725367306

Dimensions

Dimensions

36.00 in x 3.296 in x 1.103 in

Height

1.103 in

Length

36 in

Weight

5 lb

Width

3.296 in

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Pallet Quantity

100