WIEGMANN
Image of DK48 Drip Shield Kit 48 in. Carbon Steel - Gray
* Representative image
Image of DK48 Drip Shield Kit 48 in. Carbon Steel - Gray

Drip Shield Kit 48 in. Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: DK48

Drip Shield Kit 48 in. Carbon Steel - Gray

Product details

General

Catalog Number

DK48

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Drip Shield Kit

UPC

786725367405

Dimensions

Depth

48 in

Weight

6 lb

Width

3.3 in

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions