



Brand: Wiegmann
Catalog ID: FH230V200W
Fan heaters are designed to prevent condensation and maintain a minimum temperature inside of an enclosure. The light weight design allows for easy panel mounting.
Application
Heating
Catalog Number
FH230V200W
Color
Silver
Material
Stainless Steel
Type
Fan Heater
UPC
786725885992
Actual Depth
4.5 in
Actual Height
5.4 in
Actual Width
4.1 in
Depth
5 in
Height
6 in
Width
4 in
Voltage Rating
230 V
Wattage
200 W
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
60
Pallet Quantity
1