WIEGMANN
Image of EGL250 Fan Heater 230 Volt 250 Watts

Fan Heater 230 Volt 250 Watts

Brand: Wiegmann

Catalog ID: EGL250

Fan Heater 230 Volt 250 Watts

Heating element is micanite with fail safe thermostat. Silver, anodized aluminum extruded body. Ball bearing life expectancy is 50,000 hrs. at 77 degrees F (20 degrees C). Connection: 3 pole terminal for AWG 16 max, with strain relief. Easily installed by clip mounting on 35mm DIN rails. CAUTION: Do not mount on wooden structures. Avoid placement near heat-sensitive components.

General

Application

Use when larger heating capacities or internal forced air circulation is required. Designed to prevent condensation or maintain minimum temperature in enclosures.

Catalog Number

EGL250

EU RoHS Indicator

Yes

Listings

UL, cUL, CE, VDE

Type

Fan Heater

UPC

786725661800

Dimensions

Weight

2 lb

Electrical Ratings

Voltage Rating

230 V

Wattage

250 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • CE
  • cUL
  • UL
  • VDE

EU RoHS Indicator

Yes

UL Listed

Yes

Logistics

Carton Quantity

1