WIEGMANN
Fan Heater 230 Volt 26 Cubic Feet Per Minute 800 Watts
Image of FH230V800W Fan Heater 230 Volt 26 Cubic Feet Per Minute 800 Watts

Fan Heater 230 Volt 26 Cubic Feet Per Minute 800 Watts

Brand: Wiegmann

Catalog ID: FH230V800W

Fan Heater 230 Volt 26 Cubic Feet Per Minute 800 Watts

Fan heaters are designed to prevent condensation and maintain a minimum temperature inside of an enclosure. The light weight design allows for easy panel mounting.

  • Built in adjustable thermostat
  • Auto fan control switch
  • Integrated overheat protection

General

Application

Heating

Catalog Number

FH230V800W

Color

Silver

EU RoHS Indicator

No

Material

Stainless Steel

Type

Fan Heater

UPC

786725886043

Dimensions

Actual Depth

4.5 in

Actual Height

7.5 in

Actual Width

4.1 in

Depth

5 in

Height

8 in

Width

4 in

Electrical Ratings

Voltage Rating

230 V

Wattage

800 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

60

Pallet Quantity

216