WIEGMANN
Floor Stand Kit 12 X 18, 304 Stainless Steel
Image of SSFK1218 Floor Stand Kit 12 X 18, 304 Stainless Steel

Floor Stand Kit 12 X 18, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSFK1218

Floor Stand Kit 12X18 304 Stainless Steel

Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.

FLOOR STAND KIT 12X18 304SS

General

Catalog Number

SSFK1218

Color

Gray

EU RoHS Indicator

No

Finish Type

Grained Stainless Steel

Material

304 Stainless Steel

Type

Floor Stand Kit

UPC

786725848010

Dimensions

Depth

18 in

Height

12 in

Weight

38 lb

Width

8 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1