

Brand: Wiegmann
Catalog ID: SSFK1208
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK1208
Color
Gray
Finish Type
Grained Stainless Steel
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725368112
Depth
8 in
Height
12 in
Weight
30 lb
Width
8 in
Carton Quantity
1