WIEGMANN
Floor Stand Kit 12 X 8, 304 Stainless Steel
Image of SSFK1208 Floor Stand Kit 12 X 8, 304 Stainless Steel

Floor Stand Kit 12 X 8, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSFK1208

Floor Stand Kit 12X8 304 Stainless Steel

Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.

Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.

General

Catalog Number

SSFK1208

Color

Gray

EU RoHS Indicator

No

Finish Type

Grained Stainless Steel

Material

304 Stainless Steel

Type

Floor Stand Kit

UPC

786725368112

Dimensions

Depth

8 in

Height

12 in

Weight

30 lb

Width

8 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1